DIN 571, Hexagon head woodscrew, Stainless steel A4, 60x250

540571625

DIN 571, Hexagon head woodscrew, Stainless steel A4, 60x250
DIN 571, Hexagon head woodscrew, Stainless steel A4, 60x250

DIN 571, Hexagon head woodscrew, Stainless steel A4, 60x250

Details
Description
Dimensions
Kleinteile
Weight
0.006 kg
Length
25,0 mm
Import Code Number
73181210
Basic Material
Stainless steel A4
Norm Number
DIN 571
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 571, Hexagon head woodscrew, Stainless steel A4, 60x250
DIN 571, Hexagon head woodscrew, Stainless steel A4, 60x250