DIN 571, Hexagon head woodscrew, Stainless steel A2, 80x1.600

5205718160

DIN 571, Hexagon head woodscrew, Stainless steel A2, 80x1.600
DIN 571, Hexagon head woodscrew, Stainless steel A2, 80x1.600

DIN 571, Hexagon head woodscrew, Stainless steel A2, 80x1.600

Details
Description
Dimensions
Kleinteile
Weight
0.048 kg
Length
160,0 mm
Import Code Number
73181210
Basic Material
Stainless steel A2
Norm Number
DIN 571
Surface Protection
blank
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 571, Hexagon head woodscrew, Stainless steel A2, 80x1.600
DIN 571, Hexagon head woodscrew, Stainless steel A2, 80x1.600