DIN 571, Hexagon head woodscrew, Stainless steel A2, 80x1.000

5205718100

DIN 571, Hexagon head woodscrew, Stainless steel A2, 80x1.000
DIN 571, Hexagon head woodscrew, Stainless steel A2, 80x1.000

DIN 571, Hexagon head woodscrew, Stainless steel A2, 80x1.000

Details
Description
Dimensions
Kleinteile
Weight
0.032 kg
Length
100,0 mm
Import Code Number
73181210
Basic Material
Stainless steel A2
Norm Number
DIN 571
Surface Protection
blank
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 571, Hexagon head woodscrew, Stainless steel A2, 80x1.000
DIN 571, Hexagon head woodscrew, Stainless steel A2, 80x1.000