DIN 571, Hexagon head woodscrew, Galvanized steel, 80x1.100

2105718110

DIN 571, Hexagon head woodscrew, Galvanized steel, 80x1.100
DIN 571, Hexagon head woodscrew, Galvanized steel, 80x1.100

DIN 571, Hexagon head woodscrew, Galvanized steel, 80x1.100

Details
Description
Dimensions
Kleinteile
Weight
0.035 kg
Length
110,0 mm
Import Code Number
73181290
Basic Material
Steel
Norm Number
DIN 571
Surface Protection
galvanized
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 571, Hexagon head woodscrew, Galvanized steel, 80x1.100
DIN 571, Hexagon head woodscrew, Galvanized steel, 80x1.100