DIN 571, Hexagon head woodscrew, Galvanized steel, 50x45

210571545

DIN 571, Hexagon head woodscrew, Galvanized steel, 50x45
DIN 571, Hexagon head woodscrew, Galvanized steel, 50x45

DIN 571, Hexagon head woodscrew, Galvanized steel, 50x45

Details
Description
Dimensions
Kleinteile
Weight
0.009 kg
Length
45,0 mm
Import Code Number
73181290
Basic Material
Steel
Norm Number
DIN 571
Surface Protection
galvanized
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 571, Hexagon head woodscrew, Galvanized steel, 50x45
DIN 571, Hexagon head woodscrew, Galvanized steel, 50x45