DIN 464, Knurled thumb screw, Steel, M6x100

130464610

DIN 464, Knurled thumb screw, Steel, M6x100
DIN 464, Knurled thumb screw, Steel, M6x100

High form.
Knurled thumb screws DIN 653 are also available.

Details
Description
Dimensions
Kleinteile
Weight
0.028 kg
Length
10,0 mm
Import Code Number
73181595
Basic Material
Steel
Norm Number
DIN 464
Surface Protection
blank
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 464, Knurled thumb screw, Steel, M6x100
DIN 464, Knurled thumb screw, Steel, M6x100