DIN 464, Knurled thumb screw, Stainless steel A2, M5x60

52046456

DIN 464, Knurled thumb screw, Stainless steel A2, M5x60
DIN 464, Knurled thumb screw, Stainless steel A2, M5x60

High form.
Knurled thumb screws DIN 653 are also available.

Details
Description
Dimensions
Kleinteile
Weight
0.015 kg
Length
6,0 mm
Import Code Number
73181595
Basic Material
Stainless steel A2
Norm Number
DIN 464
Surface Protection
blank
Package Quantity
25
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 464, Knurled thumb screw, Stainless steel A2, M5x60
DIN 464, Knurled thumb screw, Stainless steel A2, M5x60