DIN 464, Knurled thumb screw, Stainless steel A2, M3x60

52046436

DIN 464, Knurled thumb screw, Stainless steel A2, M3x60
DIN 464, Knurled thumb screw, Stainless steel A2, M3x60

High form.
Knurled thumb screws DIN 653 are also available.

Details
Description
Dimensions
Kleinteile
Weight
0.004 kg
Length
6,0 mm
Import Code Number
73181595
Basic Material
Stainless steel A2
Norm Number
DIN 464
Surface Protection
blank
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 464, Knurled thumb screw, Stainless steel A2, M3x60
DIN 464, Knurled thumb screw, Stainless steel A2, M3x60