DIN 464, Knurled thumb screw, Galvanized steel , M8x200

230464820

DIN 464, Knurled thumb screw, Galvanized steel , M8x200
DIN 464, Knurled thumb screw, Galvanized steel , M8x200

High form.
Knurled thumb screws DIN 653 are also available.

Details
Description
Dimensions
Kleinteile
Weight
0.058 kg
Length
20,0 mm
Import Code Number
73181595
Basic Material
Steel
Norm Number
DIN 464
Surface Protection
galvanized
Package Quantity
25
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 464, Knurled thumb screw, Galvanized steel , M8x200
DIN 464, Knurled thumb screw, Galvanized steel , M8x200