DIN 464, Knurled thumb screw, Galvanized steel , M4x120

230464412

DIN 464, Knurled thumb screw, Galvanized steel , M4x120
DIN 464, Knurled thumb screw, Galvanized steel , M4x120

High form.
Knurled thumb screws DIN 653 are also available.

Details
Description
Dimensions
Kleinteile
Weight
0.009 kg
Length
12,0 mm
Import Code Number
73181595
Basic Material
Steel
Norm Number
DIN 464
Surface Protection
galvanized
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 464, Knurled thumb screw, Galvanized steel , M4x120
DIN 464, Knurled thumb screw, Galvanized steel , M4x120