DIN 444 LB, Eye bolt, Galvanized 4.6 steel, M24x2.000

210444724200

DIN 444 LB, Eye bolt, Galvanized 4.6 steel, M24x2.000
DIN 444 LB, Eye bolt, Galvanized 4.6 steel, M24x2.000

DIN 444 LB, Eye bolt, Galvanized 4.6 steel, M24x2.000

Details
Description
Dimensions
Kleinteile
Weight
0.809 kg
Length
200,0 mm
Import Code Number
73181300
Basic Material
Steel
Norm Number
DIN 444 LB
Surface Protection
galvanized
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 444 LB, Eye bolt, Galvanized 4.6 steel, M24x2.000
DIN 444 LB, Eye bolt, Galvanized 4.6 steel, M24x2.000