DIN 444 A, Eye bolt, Steel 4.6, M8x400

110444840

DIN 444 A, Eye bolt, Steel 4.6, M8x400
DIN 444 A, Eye bolt, Steel 4.6, M8x400

DIN 444 A, Eye bolt, Steel 4.6, M8x400

Details
Description
Dimensions
Kleinteile
Weight
0.025 kg
Length
40,0 mm
Import Code Number
73181300
Basic Material
Steel
Norm Number
DIN 444 A
Surface Protection
blank
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 444 A, Eye bolt, Steel 4.6, M8x400
DIN 444 A, Eye bolt, Steel 4.6, M8x400