DIN 444 A, Eye bolt, Galvanized 4.6 steel, M6x600

210444660

DIN 444 A, Eye bolt, Galvanized 4.6 steel, M6x600
DIN 444 A, Eye bolt, Galvanized 4.6 steel, M6x600

DIN 444 A, Eye bolt, Galvanized 4.6 steel, M6x600

Details
Description
Dimensions
Kleinteile
Weight
0.018 kg
Length
60,0 mm
Import Code Number
73181300
Basic Material
Steel
Norm Number
DIN 444 A
Surface Protection
galvanized
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 444 A, Eye bolt, Galvanized 4.6 steel, M6x600
DIN 444 A, Eye bolt, Galvanized 4.6 steel, M6x600