DIN 427, Shaft screw, Steel 14 H, M10x400

1304271040

DIN 427, Shaft screw, Steel 14 H, M10x400
DIN 427, Shaft screw, Steel 14 H, M10x400

With slot and rounded taper.
Note:Standard was withdrawn. DIN corresponds to ISO 2342.

Details
Description
Dimensions
Kleinteile
Weight
0.023 kg
Length
40,0 mm
Import Code Number
73181542
Basic Material
Steel
Norm Number
DIN 427
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 427, Shaft screw, Steel 14 H, M10x400
DIN 427, Shaft screw, Steel 14 H, M10x400