DIN 427, Shaft screw, Edelstahl 1.4305, M6x20

520427620

DIN 427, Shaft screw, Edelstahl 1.4305, M6x20
DIN 427, Shaft screw, Edelstahl 1.4305, M6x20

With slot and rounded taper.
Note:Standard was withdrawn. DIN corresponds to ISO 2342.

Details
Description
Dimensions
Kleinteile
Weight
0.004 kg
Length
20,0 mm
Import Code Number
73181530
Norm Number
DIN 427
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 427, Shaft screw, Edelstahl 1.4305, M6x20
DIN 427, Shaft screw, Edelstahl 1.4305, M6x20