DIN 404, Capstan screw with slot, Stainless steel A1, M3x40

52040434

DIN 404, Capstan screw with slot, Stainless steel A1, M3x40
DIN 404, Capstan screw with slot, Stainless steel A1, M3x40

DIN 404, Capstan screw with slot, Stainless steel A1, M3x40

Details
Description
Dimensions
Kleinteile
Weight
0.007 kg
Length
4,0 mm
Import Code Number
73181595
Basic Material
Stainless steel A1
Norm Number
DIN 404
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 404, Capstan screw with slot, Stainless steel A1, M3x40
DIN 404, Capstan screw with slot, Stainless steel A1, M3x40