ISO 8752, Rolled spring pin, Stainless spring steel1.4310, 2,5x24
5287522524
Note:Old standard DIN 1481.
1) Spring pins with a nominal diameter d1 > 10 mm, depending on the choice of manufacturer, are also available with only a single chamfer.
Caution: Galvanic coatings carry a risk of hydrogen embrittlement.
Details and Specifications
- Details
- Description
- Dimensions
- Kleinteile
- Weight
- 0.001 kg
- Length
- 24,0 mm
- Import Code Number
- 73182900
- Basic Material
- Stainless spring steel 1.4310
- Norm Number
- ISO 8752
- Package Quantity
- 1000
- Manufacturer
- Keller & Kalmbach
If you want to buy this product or to receive more information please log in