ISO 8752, Rolled spring pin, Spring steel, 60x300

108752630

ISO 8752, Rolled spring pin, Spring steel, 60x300
ISO 8752, Rolled spring pin, Spring steel, 60x300

Note:Old standard DIN 1481.
1) Spring pins with a nominal diameter d1 > 10 mm, depending on the choice of manufacturer, are also available with only a single chamfer.
Caution: Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.004 kg
Length
30,0 mm
Import Code Number
73182900
Basic Material
Spring steel
Norm Number
ISO 8752
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
ISO 8752, Rolled spring pin, Spring steel, 60x300
ISO 8752, Rolled spring pin, Spring steel, 60x300