ISO 8752, Rolled spring pin, Spring steel, 160x360

1087521636

ISO 8752, Rolled spring pin, Spring steel, 160x360
ISO 8752, Rolled spring pin, Spring steel, 160x360

Note:Old standard DIN 1481.
1) Spring pins with a nominal diameter d1 > 10 mm, depending on the choice of manufacturer, are also available with only a single chamfer.
Caution: Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.033 kg
Length
36,0 mm
Import Code Number
73182900
Basic Material
Spring steel
Norm Number
ISO 8752
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
ISO 8752, Rolled spring pin, Spring steel, 160x360
ISO 8752, Rolled spring pin, Spring steel, 160x360