DIN 705, Adjusting ring, Steel, 250

13070525

DIN 705, Adjusting ring, Steel, 250
DIN 705, Adjusting ring, Steel, 250

A form, fastening using threaded pin DIN 914/ISO 4027.
Note:up to d1 = 70 mm with 1 threaded pin,
from d1 = 80 mm with 2 threaded pins

Standard was withdrawn without a replacement. Similar to DIN 705.

Details
Description
Dimensions
Kleinteile
Weight
0.096 kg
Import Code Number
73182900
Basic Material
Steel
Norm Number
DIN 705
Surface Protection
blank
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 705, Adjusting ring, Steel, 250
DIN 705, Adjusting ring, Steel, 250