DIN 6885 A, Parallel key, Steel C 45 C, 220x1.600

1068852214160

DIN 6885 A, Parallel key, Steel C 45 C, 220x1.600
DIN 6885 A, Parallel key, Steel C 45 C, 220x1.600

With rounded corners.

Details
Description
Dimensions
Kleinteile
Weight
0.387 kg
Length
160,0 mm
Import Code Number
73182900
Basic Material
Steel C45+C
Norm Number
DIN 6885 A
Package Quantity
10
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 6885 A, Parallel key, Steel C 45 C, 220x1.600
DIN 6885 A, Parallel key, Steel C 45 C, 220x1.600