DIN 6885 A, Parallel key, Steel C 45 C, 200x1.200

1068852012120

DIN 6885 A, Parallel key, Steel C 45 C, 200x1.200
DIN 6885 A, Parallel key, Steel C 45 C, 200x1.200

With rounded corners.

Details
Description
Dimensions
Kleinteile
Weight
0.22 kg
Length
120,0 mm
Import Code Number
73182900
Basic Material
Steel C45+C
Norm Number
DIN 6885 A
Package Quantity
10
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 6885 A, Parallel key, Steel C 45 C, 200x1.200
DIN 6885 A, Parallel key, Steel C 45 C, 200x1.200