DIN 6885 A, Parallel key, Steel C 45 C, 140x400

10688514940

DIN 6885 A, Parallel key, Steel C 45 C, 140x400
DIN 6885 A, Parallel key, Steel C 45 C, 140x400

With rounded corners.

Details
Description
Dimensions
Kleinteile
Weight
0.037 kg
Length
40,0 mm
Import Code Number
73182900
Basic Material
Steel C45+C
Norm Number
DIN 6885 A
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 6885 A, Parallel key, Steel C 45 C, 140x400
DIN 6885 A, Parallel key, Steel C 45 C, 140x400