DIN 6885 A, Parallel key, Steel C 45 C, 100x450

10688510845

DIN 6885 A, Parallel key, Steel C 45 C, 100x450
DIN 6885 A, Parallel key, Steel C 45 C, 100x450

With rounded corners.

Details
Description
Dimensions
Kleinteile
Weight
0.029 kg
Length
45,0 mm
Import Code Number
73182900
Basic Material
Steel C45+C
Norm Number
DIN 6885 A
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 6885 A, Parallel key, Steel C 45 C, 100x450
DIN 6885 A, Parallel key, Steel C 45 C, 100x450