DIN 6885 A, Parallel key, Stainless steel A5, 60x280

5468856628

DIN 6885 A, Parallel key, Stainless steel A5, 60x280
DIN 6885 A, Parallel key, Stainless steel A5, 60x280

With rounded corners.

Details
Description
Dimensions
Kleinteile
Weight
0.008 kg
Length
28,0 mm
Import Code Number
73182900
Basic Material
Stainless steel A5
Norm Number
DIN 6885 A
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 6885 A, Parallel key, Stainless steel A5, 60x280
DIN 6885 A, Parallel key, Stainless steel A5, 60x280