DIN 6885 A, Parallel key, Stainless steel A5, 120x700

54688512870

DIN 6885 A, Parallel key, Stainless steel A5, 120x700
DIN 6885 A, Parallel key, Stainless steel A5, 120x700

With rounded corners.

Details
Description
Dimensions
Kleinteile
Weight
0.051 kg
Length
70,0 mm
Import Code Number
73182900
Basic Material
Stainless steel A5
Norm Number
DIN 6885 A
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 6885 A, Parallel key, Stainless steel A5, 120x700
DIN 6885 A, Parallel key, Stainless steel A5, 120x700