ISO 4035, Hexagon nut with metric coarse thread, Galvanized 04 steel, M10

24403510

ISO 4035, Hexagon nut with metric coarse thread, Galvanized 04 steel, M10
ISO 4035, Hexagon nut with metric coarse thread, Galvanized 04 steel, M10

Note:Changed SW and height for DIN. Items are delivered according to ISO. For further sizes see DIN 439.

Details
Description
Dimensions
Kleinteile
Weight
0.007 kg
Import Code Number
73181692
Basic Material
Galvanized 04 steel
Norm Number
ISO 4035
Surface Protection
galvanized
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
ISO 4035, Hexagon nut with metric coarse thread, Galvanized 04 steel, M10
ISO 4035, Hexagon nut with metric coarse thread, Galvanized 04 steel, M10