DIN 985, Hexagon nut, Stainless steel A4, M8

5409858

DIN 985, Hexagon nut, Stainless steel A4, M8
DIN 985, Hexagon nut, Stainless steel A4, M8

With polyamide locking insert, low profile form.self-locking
.
Note:Standard was withdrawn. DIN corresponds to ISO 10511. Changed SW and height for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.005 kg
Import Code Number
73181639
Basic Material
Stainless steel A4
Norm Number
DIN 985
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 985, Hexagon nut, Stainless steel A4, M8
DIN 985, Hexagon nut, Stainless steel A4, M8