DIN 980 V, Self-locking hexagon nut, Galvanized 8 steel, metric coarse thread, M22

24098022

DIN 980 V, Self-locking hexagon nut, Galvanized 8 steel, metric coarse thread, M22
DIN 980 V, Self-locking hexagon nut, Galvanized 8 steel, metric coarse thread, M22

With locking insert (solid metal nuts).
Note:Standard was withdrawn. DIN similar to ISO 7042 (coarse thread) / ISO 10513 (fine thread). Changed SW and height for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.08 kg
Import Code Number
73181660
Basic Material
Galvanized 8 steel
Norm Number
DIN 980
Surface Protection
galvanized
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 980 V, Self-locking hexagon nut, Galvanized 8 steel, metric coarse thread, M22
DIN 980 V, Self-locking hexagon nut, Galvanized 8 steel, metric coarse thread, M22