DIN 980 V, Self-locking hexagon nut, Galvanized 10 steel, metric coarse thread, M16

25098016

DIN 980 V, Self-locking hexagon nut, Galvanized 10 steel, metric coarse thread, M16
DIN 980 V, Self-locking hexagon nut, Galvanized 10 steel, metric coarse thread, M16

With locking insert (solid metal nuts).
Note:Standard was withdrawn. DIN similar to ISO 7042 (coarse thread) / ISO 10513 (fine thread). Changed SW and height for ISO. Item is delivered according to DIN.Various sizes with a zinc-plated surface are gradually being converted to zinc flake coating.

Details
Description
Dimensions
Kleinteile
Weight
0.031 kg
Import Code Number
73181660
Basic Material
Galvanized 10 steel
Norm Number
DIN 980
Surface Protection
galvanized
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 980 V, Self-locking hexagon nut, Galvanized 10 steel, metric coarse thread, M16
DIN 980 V, Self-locking hexagon nut, Galvanized 10 steel, metric coarse thread, M16