DIN 979, Castle nut with fine thread, Steel 04, M16x15

1309791615

DIN 979, Castle nut with fine thread, Steel 04, M16x15
DIN 979, Castle nut with fine thread, Steel 04, M16x15

Fine thread, low profile.
Note:Replacement: ISO 7038
.

Details
Description
Dimensions
Kleinteile
Weight
0.022 kg
Import Code Number
73181699
Basic Material
Steel 04
Norm Number
DIN 979
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 979, Castle nut with fine thread, Steel 04, M16x15
DIN 979, Castle nut with fine thread, Steel 04, M16x15