DIN 936, Hexagon flat nut with coarse thread, Stainless steel A2, M30

52093630

DIN 936, Hexagon flat nut with coarse thread, Stainless steel A2, M30
DIN 936, Hexagon flat nut with coarse thread, Stainless steel A2, M30

Coarse thread, flat.
Note:Standard was withdrawn without a replacement. Similar to DIN 936.Material:
up to M 20: A2-70
from M 24 : A2-50.

Details
Description
Dimensions
Kleinteile
Weight
0.11 kg
Import Code Number
73181639
Basic Material
Stainless steel A2
Norm Number
DIN 936
Surface Protection
blank
Package Quantity
25
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 936, Hexagon flat nut with coarse thread, Stainless steel A2, M30
DIN 936, Hexagon flat nut with coarse thread, Stainless steel A2, M30