DIN 935, Castle nut with coarse thread, Stainless steel A4, M18

54093518

DIN 935, Castle nut with coarse thread, Stainless steel A4, M18
DIN 935, Castle nut with coarse thread, Stainless steel A4, M18

Coarse thread.

Details
Description
Dimensions
Kleinteile
Weight
0.058 kg
Import Code Number
73181639
Basic Material
Stainless steel A4
Norm Number
DIN 935
Surface Protection
blank
Package Quantity
25
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 935, Castle nut with coarse thread, Stainless steel A4, M18
DIN 935, Castle nut with coarse thread, Stainless steel A4, M18