DIN 934, Hexagon nut with metric fine thread, Steel 10, M20x20

150934202

DIN 934, Hexagon nut with metric fine thread, Steel 10, M20x20
DIN 934, Hexagon nut with metric fine thread, Steel 10, M20x20

With metric fine thread.
Note:Standard was withdrawn. DIN similar to ISO 8673. Changed SW and height for ISO. Items are delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.057 kg
Import Code Number
73181699
Basic Material
Steel 10
Norm Number
DIN 934
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 934, Hexagon nut with metric fine thread, Steel 10, M20x20
DIN 934, Hexagon nut with metric fine thread, Steel 10, M20x20