DIN 934, Hexagon nut with metric fine thread, Galvanized 8 steel, M8x10

24093481

DIN 934, Hexagon nut with metric fine thread, Galvanized 8 steel, M8x10
DIN 934, Hexagon nut with metric fine thread, Galvanized 8 steel, M8x10

With metric fine thread.
Note:Standard was withdrawn. DIN similar to ISO 8673. Changed SW and height for ISO. Items are delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.005 kg
Import Code Number
73181692
Basic Material
Galvanized 8 steel
Norm Number
DIN 934
Surface Protection
galvanized
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 934, Hexagon nut with metric fine thread, Galvanized 8 steel, M8x10
DIN 934, Hexagon nut with metric fine thread, Galvanized 8 steel, M8x10