DIN 934, Hexagon nut with metric coarse thread, Stainless steel A4, M10

54093410

DIN 934, Hexagon nut with metric coarse thread, Stainless steel A4, M10
DIN 934, Hexagon nut with metric coarse thread, Stainless steel A4, M10

With metric coarse thread.
Note:Standard was withdrawn. DIN similar to ISO 4032. Changed SW and height for ISO. Items are delivered according to DIN.For further sizes see ISO 4032.
Material:
up to M 20 : A4-70
from M 22 : A4-50.

Details
Description
Dimensions
Kleinteile
Weight
0.01 kg
Import Code Number
73181639
Basic Material
Stainless steel A4
Norm Number
DIN 934
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 934, Hexagon nut with metric coarse thread, Stainless steel A4, M10
DIN 934, Hexagon nut with metric coarse thread, Stainless steel A4, M10