DIN 934, Hexagon nut with metric coarse thread, Stainless steel A2, M30

52093430

DIN 934, Hexagon nut with metric coarse thread, Stainless steel A2, M30
DIN 934, Hexagon nut with metric coarse thread, Stainless steel A2, M30

With metric coarse thread.
Note:Standard was withdrawn. DIN similar to ISO 4032. Changed SW and height for ISO. Items are delivered according to DIN.For further sizes see ISO 4032.
Material:
up to M 20 : A2-70
from M 22 : A2-50.

Details
Description
Dimensions
Kleinteile
Weight
0.206 kg
Import Code Number
73181639
Basic Material
Stainless steel A2
Norm Number
DIN 934
Surface Protection
blank
Package Quantity
25
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 934, Hexagon nut with metric coarse thread, Stainless steel A2, M30
DIN 934, Hexagon nut with metric coarse thread, Stainless steel A2, M30