DIN 934, Hexagon nut with metric coarse thread, Galvanized 8 steel, large pack (25 kg), M5

24093459

DIN 934, Hexagon nut with metric coarse thread, Galvanized 8 steel, large pack (25 kg), M5
DIN 934, Hexagon nut with metric coarse thread, Galvanized 8 steel, large pack (25 kg), M5

With metric coarse thread.
Note:Standard was withdrawn. DIN similar to ISO 4032. Changed SW and height for ISO. Items are delivered according to DIN.For further sizes see ISO 4032.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Import Code Number
73181692
Basic Material
Galvanized 8 steel
Norm Number
DIN 934
Surface Protection
galvanized
Package Quantity
20000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 934, Hexagon nut with metric coarse thread, Galvanized 8 steel, large pack (25 kg), M5
DIN 934, Hexagon nut with metric coarse thread, Galvanized 8 steel, large pack (25 kg), M5