DIN 934, Hexagon nut with metric coarse thread, Galvanized 5-2 steel, M12

22093412

DIN 934, Hexagon nut with metric coarse thread, Galvanized 5-2 steel, M12
DIN 934, Hexagon nut with metric coarse thread, Galvanized 5-2 steel, M12

With metric coarse thread.
Note:Standard was withdrawn. DIN similar to ISO 4032. Changed SW and height for ISO. Items are delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.017 kg
Import Code Number
73181692
Basic Material
Galvanized 5-2 steel
Norm Number
DIN 934
Surface Protection
galvanized
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 934, Hexagon nut with metric coarse thread, Galvanized 5-2 steel, M12
DIN 934, Hexagon nut with metric coarse thread, Galvanized 5-2 steel, M12