DIN 934, Hexagon nut with metric coarse thread, 8 steel zinc flake, M4

2809344

DIN 934, Hexagon nut with metric coarse thread, 8 steel zinc flake, M4
DIN 934, Hexagon nut with metric coarse thread, 8 steel zinc flake, M4

With metric coarse thread.
Note:Standard was withdrawn. DIN similar to ISO 4032. Changed SW and height for ISO. Items are delivered according to DIN.For further sizes see ISO 4032.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Import Code Number
73181692
Basic Material
8 steel zinc flake
Norm Number
DIN 934
Surface Protection
zinc flake
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 934, Hexagon nut with metric coarse thread, 8 steel zinc flake, M4
DIN 934, Hexagon nut with metric coarse thread, 8 steel zinc flake, M4