DIN 1478, turnbuckle, Steel S235JR (former ST37), M42

10147842

DIN 1478, turnbuckle, Steel S235JR (former ST37), M42
DIN 1478, turnbuckle, Steel S235JR (former ST37), M42

Properties:Aus Stahlrohr nach DIN EN 10224.
*) Non-standard dimension
.

Details
Description
Dimensions
Kleinteile
Weight
0.37 kg
Import Code Number
73181900
Basic Material
Steel S235JR (former ST37)
Norm Number
DIN 1478
Surface Protection
blank
Package Quantity
1
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 1478, turnbuckle, Steel S235JR (former ST37), M42
DIN 1478, turnbuckle, Steel S235JR (former ST37), M42