ISO 2338, Parallel pin, Steel, 30x280

132338328

ISO 2338, Parallel pin, Steel, 30x280
ISO 2338, Parallel pin, Steel, 30x280

Toleranzfeld m6.
Note:Replacement for DIN 7. Changed nominal lengths for DIN. Item is delivered according to ISO.

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
28,0 mm
Import Code Number
73182900
Basic Material
Steel
Norm Number
ISO 2338
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
ISO 2338, Parallel pin, Steel, 30x280
ISO 2338, Parallel pin, Steel, 30x280