DIN 916, threaded pin, Steel 45 H, M12x350

1709161235

DIN 916, threaded pin, Steel 45 H, M12x350
DIN 916, threaded pin, Steel 45 H, M12x350

With internal hexagon and ring cut.
Note:Standard was withdrawn. DIN similar to ISO 4029.
Caution!
Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.023 kg
Length
35,0 mm
Import Code Number
73181548
Basic Material
Steel
Norm Number
DIN 916
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 916, threaded pin, Steel 45 H, M12x350
DIN 916, threaded pin, Steel 45 H, M12x350