DIN 916, threaded pin, Stainless steel A2, M12x550

5209161255

DIN 916, threaded pin, Stainless steel A2, M12x550
DIN 916, threaded pin, Stainless steel A2, M12x550

With internal hexagon and ring cut.
Note:Standard was withdrawn. DIN similar to ISO 4029.Material:
up to M 20: A2-70
from M 24 : A2-50.

Details
Description
Dimensions
Kleinteile
Weight
0.038 kg
Length
55,0 mm
Import Code Number
73181535
Basic Material
Stainless steel A2
Norm Number
DIN 916
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 916, threaded pin, Stainless steel A2, M12x550
DIN 916, threaded pin, Stainless steel A2, M12x550