DIN 916, threaded pin, Stainless steel A2, M12x160

5209161216

DIN 916, threaded pin, Stainless steel A2, M12x160
DIN 916, threaded pin, Stainless steel A2, M12x160

With internal hexagon and ring cut.
Note:Standard was withdrawn. DIN similar to ISO 4029.Material:
up to M 20: A2-70
from M 24 : A2-50.

Details
Description
Dimensions
Kleinteile
Weight
0.008 kg
Length
16,0 mm
Import Code Number
73181535
Basic Material
Stainless steel A2
Norm Number
DIN 916
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 916, threaded pin, Stainless steel A2, M12x160
DIN 916, threaded pin, Stainless steel A2, M12x160