DIN 916, threaded pin, Galvanized 45 H steel, M5x200

270916520

DIN 916, threaded pin, Galvanized 45 H steel, M5x200
DIN 916, threaded pin, Galvanized 45 H steel, M5x200

With internal hexagon and ring cut.
Note:Standard was withdrawn. DIN similar to ISO 4029.
Caution!
Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
20,0 mm
Import Code Number
73181548
Basic Material
Steel
Norm Number
DIN 916
Surface Protection
galvanized
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 916, threaded pin, Galvanized 45 H steel, M5x200
DIN 916, threaded pin, Galvanized 45 H steel, M5x200