DIN 916, threaded pin, Galvanized 45 H steel, M10x160

2709161016

DIN 916, threaded pin, Galvanized 45 H steel, M10x160
DIN 916, threaded pin, Galvanized 45 H steel, M10x160

With internal hexagon and ring cut.
Note:Standard was withdrawn. DIN similar to ISO 4029.
Caution!
Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.007 kg
Length
16,0 mm
Import Code Number
73181548
Basic Material
Steel
Norm Number
DIN 916
Surface Protection
galvanized
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 916, threaded pin, Galvanized 45 H steel, M10x160
DIN 916, threaded pin, Galvanized 45 H steel, M10x160