DIN 915, threaded pin, Steel 45 H, M3x50

17091535

DIN 915, threaded pin, Steel 45 H, M3x50
DIN 915, threaded pin, Steel 45 H, M3x50

With internal hexagon and pin.
Note:Standard was withdrawn. DIN similar to ISO 4028.
Caution!
Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0 kg
Length
5,0 mm
Import Code Number
73181548
Basic Material
Steel
Norm Number
DIN 915
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 915, threaded pin, Steel 45 H, M3x50
DIN 915, threaded pin, Steel 45 H, M3x50