DIN 915, threaded pin, Stainless steel A2, M8x200

520915820

DIN 915, threaded pin, Stainless steel A2, M8x200
DIN 915, threaded pin, Stainless steel A2, M8x200

With internal hexagon and pin.
Note:Standard was withdrawn. DIN similar to ISO 4028.Material:
up to M 20: A2-70
from M 24 : A2-50.

Details
Description
Dimensions
Kleinteile
Weight
0.005 kg
Length
20,0 mm
Import Code Number
73181535
Basic Material
Stainless steel A2
Norm Number
DIN 915
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 915, threaded pin, Stainless steel A2, M8x200
DIN 915, threaded pin, Stainless steel A2, M8x200