DIN 915, threaded pin, Stainless steel A2, M6x120

520915612

DIN 915, threaded pin, Stainless steel A2, M6x120
DIN 915, threaded pin, Stainless steel A2, M6x120

With internal hexagon and pin.
Note:Standard was withdrawn. DIN similar to ISO 4028.Material:
up to M 20: A2-70
from M 24 : A2-50.

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
12,0 mm
Import Code Number
73181535
Basic Material
Stainless steel A2
Norm Number
DIN 915
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 915, threaded pin, Stainless steel A2, M6x120
DIN 915, threaded pin, Stainless steel A2, M6x120